Skip to Content
×
- Components and parts suitable for use in an EPA (ESD Protected Area – electrostatic sensitive area)
- Conductive components
- Dissipative connection technology
- Size: 65 and 90
- Max. speed: 30 m/min
- Extremely quiet chain running thanks to the patented chain design
- Easy assembly - simply clip onto the section profile
- Secured against axial shifting due to lateral bolting
- The curve wheel AL ESD provides a horizontal direction change for the conveyor chain
- It enables low-friction direction changes with very small radii
- Driving several superimposed basic curve wheel units is easily implemented via the integrated hexagonal hollow shafts
- Ball bearing made of non-rusting steel (1.4301), with seal on both sides and FDA-compliant grease filling
- Side elements with slot to attach holders for lateral guides, or similar
- The kit enables the simple connection of the STS basic unit head, connection drive, as well as the return unit with the aluminum system
- A holder STS supportJ holder STS driveB strut profileC base plate