Skip to Content
×
- Fixing of slide rails without rivets or the need to machine the track bearing surfaces
- Minimum number of slide rail interruptions
- FDA-compliant, low-friction materials for components subject to constant friction
- Standardized components that can be used universally
- Continuous product range in the sizes 65, 90, 120, 160, 240, 320
- Fixing of slide rails without rivets or the need to machine the track bearing surfaces
- Slide rails with optimized anti-friction properties and FDA-compliant materials
- One slide rail cross-section for all sizes
- Few screwed connections
- One profile cross-section for all sizes
- Components subject to constant friction feature FDA-compliant materials
- Easy to clean thanks to ample draining surfaces
- Capable of accumulation
- Reduced friction on curve wheels and patented roller curves to minimize wear to thereby realize longer sections
- Free selection of the motor mounting position on site
- Configurable drive kit (standard gear motor or round shaft)
- Multi-track systems with standard components possible
- Integrated slide rail for reducing noise and wear
- Few screwed connections
- Easy to clean thanks to ample draining surfaces
- Simple fastening of workpiece supports thanks to 10 mm profile slots in the workpiece pallet frame
- Supports can also be used in conjunction with AL sections
- Fast, simple leg set adjustment thanks to clever product details