×

Workpiece pallet system (WT)


  • Numerous components for WT control, such as a diverter, stopper, positioning unit, etc.
  • Selection of wear pads with different materials
  • Compatible with the ID 15 identification system
  • Secure transport of parts thanks to the modular design with comprehensive additional components
  • Level WT surface with no indentations
  • The entire top of the WT can be built upon since everything else on the section is ready-mounted below the top of the WT.
  • Lateral guide of the workpiece pallets
  • The following components are available:
    Strut profile (A)
    Cover cap (B)
    Lateral guide holder (C)
    Profile connector (D)
    Lateral guide holder HD (E)
  • Lateral guide of the workpiece pallet (WT) in the wheel curve or curve wheel drive
  • Prevents the WT from ascending in accumulation operation or tipping over at high conveying speeds
  • Complete kit for mounting on an existing curve wheel or curve wheel drive
  • Lateral guide for curve wheels with other angles as well as lateral guide for curves available on request
  • Stop gate for securely stopping a workpiece pallet
  • The return stop prevents the VarioFlow plus workpiece pallet from rebounding from the stop gate or prevents a backward movement of the workpiece pallet when the chain is turned off and released
  • Additional WT load max. 8 kg
  • The return stop is attached behind the WT stop surface.
  • For querying the position of the stop gate via sensors and/or accelerating the pneumatic closing of the stop gate
  • For retrofitting on the stop gate VE 2/VF
  • Switch bracket for 12 mm sensor
  • Simple, fast mounting and replacement of the sensor without adjustment through flush installation with defined sensing range
  • Changing the sensor is quick and easy by loosening a separate clamping screw. The switch bracket stays in position
  • Inspection window to recognize the operating state of the sensor
  • Switch bracket for a 12 mm sensor, for installing on stop gate VE 2/VF
  • Simple, fast mounting and replacement of the sensor without adjustment through flush installation with defined sensing range
  • Changing the sensor is quick and easy by loosening a separate clamping screw. The switch bracket stays in position
  • Can be attached to both sides of the VE 2/VF stop gate
  • For querying the workpiece pallet position before and/or after the stop gate
  • The plier-shaped form of the positioning unit (PE) makes it highly resistant to dirt and shavings and thus suitable for dirty environments.
  • The WT is lifted approx. 1 mm above the transport level, thus eliminating the load on the conveyor chain during processing
  • The positioning unit PE-VF/C is intended for use in clean ambient conditions
  • The WT is lifted approx. 1 mm above the transport level, thus eliminating the load on the conveyor chain during processing
  • For rough ambient conditions, the positioning unit PE-VF/H is available
  • The switch bracket can be installed in any position
  • Recognizing the position of a workpiece pallet
  • Stop gate / positioning unit position sensing
  • Kit for a simple track change between two straight, parallel conveyor sections
  • For optionally changing tracks between different, curving conveyor sections
  • Complete assembly kit to install on existing sections or curve wheels
  • The support enables the workpiece pallet to move safely over the section gap with no danger of tipping. No accumulation operation against the diverter blade!
  • The cross-diverter combines the functions of junctions and diverters in a compact length.
  • Complete assembly kit to install on existing sections or curve wheels
  • For problem-free section transfer, the center of gravity for the load must lie at the center of the optimal range
  • Permissible speed range: min. 4 m/min, max. 18 m/min
  • The support enables the workpiece pallet to move safely over the section gap with no danger of tipping. No accumulation operation against the diverter blade!
  • Used for the junction of different, curving conveyor sections
  • Complete assembly kit to install on existing sections or curve wheels
  • The support enables the workpiece pallet to move over the section gap with no danger of tipping
  • The rocker can be used for area monitoring, regulating accumulation pressure, and workpiece pallet recognition
  • A query can be either made electrically with a proximity switch or pneumatically to directly convert the shutter actuation into a pneumatic signal
  • Simple, purely pneumatic accumulation pressure regulation can be established in conjunction with a stop gate VE 2/VF
  • Monitoring range: 60 mm
  • The rocker does not protrude beyond the top edge of the workpiece pallet
  • Assembly kits and mobile data tags for identification systems ID 15 and ID 200 for use in VarioFlow plus systems can be found in the RFID systems catalog.


Subject to change, status 2021-03-10 07:18:03