×

ActiveShuttle


  • Autonomous transport system
  • Automated transport of dollies (600 x 400 mm or 400 x 400 mm)
  • Fully automated loading and unloading with the integrated lifting platform
  • Thanks to the robust laser navigation system, adapting the factory infrastructure is not required
  • Safety laser scanner, type 3, SIL2, performance level d
  • Transports payloads up to 260 kg
  • Fully automatic charging station
  • Reliable loading with spring-loaded charging contacts
  • Space-saving design
  • Easy assembly


Subject to change, status 2020-05-27 08:06:52