×

ActiveShuttle accessories


  • Battery, optical track guidance, manual control unit, etc.
  • Manual control unit for the highest industrial requirements
  • Intuitive and ergonomic operation
  • Manual control of the vehicles
  • Clear key assignment
  • Plastic tape with high-performance adhesive
  • Easy attachment, high abrasion resistance and excellent adhesive force
  • High flexibility and durability for use in high-traffic working environments
  • Lithium-ion battery
  • Conversion kit for the transport of dollies 400 x 400 mm
  • Easy installation on the lifting platform
  • Compatible with the ActiveShuttle charging station


Subject to change, status 2020-05-27 08:06:40