ESD in production

Content

What does ESD mean?

ESD (Electronic Static Discharge) is caused by electric charges that are generated by friction on various materials or by the influence of electric fields. Voltages of up to 10,000 V can be generated.

 

A complete ESD-protected system

Static discharges can damage or even destroy sensitive electronic components – thus causing considerable economic damage. This can be avoided by the Bosch Rexroth ESD program components for conductive tables, flow racks, frames, and enclosures.

ESD-safe constructions from Bosch Rexroth:

  • Overall system protection: Through the suitable choice of materials and connection technology, it is possible to select electrostatically conductive or static-dissipative components, thus ensuring the overall system is protected.
  • Protection against product or component damage of ESD-sensitive components, thus saving costs
  • Bosch Rexroth ESD components meet the requirements for the protection of ESDS (DIN EN 61340-5-1)
 
 

To ensure and maintain the ESD-capability, we recommend checking the shunt resistance after every assembly and at regular intervals.

The individual national personal safety regulations must be observed during assembly and connection.

Example applications:


 
 

Case lifters in electronics production

 
 

Complete ESD-safe system: Workstation including swivel work chair

 
 

ESD-interlinked manual workstations in medical engineering

 
 

ESD workstations with material supply from the EcoShape round tube program

 
 

ESD stool in clean room production

 
 

FiFo flow rack with kanban signal in electronics assembly

 
 

ESD assembly of waterproof temperature sensors

 
 

Safe electronics manual assembly with a workstation that has integrated electrostatic conductivity