Practical Tip:
Optimized Workflows with Functionally Designed Workstations

Content

Try our special offer now!

Save 10% between April 1 and May 31, 2014, when purchasing Rexroth drawer cabinets.

You can find the price list here .

Increase workstation order and tidiness with sufficient stowage space!

Rexroth drawer cabinets offer many options for storage along with top-level functionality. With this new range, you can make the 5S principle a reality with secure, clear storage of work materials and tools. The cabinets create defined surfaces to ensure a clearly organized workstation, e.g. by using the label field on the aluminum handle bar.

Functional, ergonomic tool positioning minimizes time spent searching and increases employee motivation and performance, and thus productivity at the workstation.

Rexroth drawer cabinets are state-of-the-art and offer premium quality!

Product overview:

Base drawer, ESD-capable (3 842 546 533)

  • Height: 149 mm; drawer height: 120 mm
  • Material: ESD sheet steel, dusty gray, RAL 7037

Drawer cabinet, two drawers (3 842 546 534)

(ESD 3 842 546 538)

  • Height: 360 mm; drawer height: 1x 60 mm, 1x 300 mm
  • Material: Sheet steel, light gray, RAL 7035; ESD sheet steel, dusty gray, RAL 7037

Drawer cabinet, three drawers (3 842 546 535)

(ESD 3 842 546 539)

  • Height: 360 mm; drawer height: 1x 60 mm, 1x 120 mm, 1x 180 mm
  • Material: Sheet steel, light gray, RAL 7035; ESD sheet steel, dusty gray, RAL 7037

Container, four drawers (3 842 547 886)

(ESD 3 842 546 540)

  • Height: 540 mm; drawer height: 2x 60 mm, 1x 120 mm, 1x 240 mm
  • Material: Sheet steel, light gray, RAL 7035; ESD sheet steel, dusty gray, RAL 7037
  • Rollers and cover are not included in the scope of delivery!

Container, six drawers (3 842 547 887)

  • Height: 540 mm; drawer height: 4x 60 mm, 1x 120 mm, 1x 180 mm
  • Material: Sheet steel, dusty gray, RAL 7037
  • Rollers and cover are not included in the scope of delivery!

The fastening kits for fitting to the workstation, as well as a drilling template, are included in the scope of delivery.

Accessories:

For further information:

Give us a call at +49 (0) 711/811-41246 or use the following links.