Practical tip:
Increased transparency and quality due to standardized information

Content

Take advantage of our special offers now!

Save 10% between September 01 and October 31, 2014 when you buy Rexroth infoboards.

You can find the price list here .

Visualize targets, results and measures directly on site!

Rexroth infoboards fulfil an essential requirement of lean production: important information, such as key production figures and target agreements, but also team overviews and responsibilities within a specific department, can be provided on site.

Furthermore, the infoboards are fully suited for implementation in industrial environments due to their stable, robust design.

Three different infoboard versions are available:

  • For pins or to be used as a projection screen
  • As a perforated sheet for magnets and screws
  • Or magnetic with a double-sided board for marker pens.

A combination of several infoboards allows for CIP and discussion corners.

Product overview:

Infoboard Wall

  • Pin: h x w = 1,484 x 1,234 mm (3 842 515 775)
  • Magnet/perforated sheet: h x w = 1,184 x 1,484 mm (3 842 516 405)
  • Magnet/marker: h x w = 1,184 x 1,484 mm (3 842 515 776)

Infoboard Economic

  • Pin: h x w = 1,484 x 1,234 mm (3 842 515 771)
  • Magnet/perforated sheet: h x w = 1,184 x 1,484 mm (3 842 516 406)
  • Magnet/marker: h x w = 1,184 x 1,484 mm (3 842 515 772)
  • Can be retrofitted with rollers for mobile applications

Infoboard Mobile

  • Pin: h x w = 1,484 x 1,234 mm (3 842 515 773)
  • Magnet/perforated sheet: h x w = 1,184 x 1,484 mm (3 842 516 407)
  • Magnet/marker: h x w = 1,184 x 1,484 mm (3 842 515 774)
  • Rotatable with fixable rollers

Accessories:

Bracket for Infoboard Wall(3 842 515 547)

  • for wall mounting
  • with mounting equipment

Roller set for Infoboard Economic(3 842 536 129)

  • in set
  • ESD

For further information:

Give us a call at +49 (0) 711/811-41246 or use the following links.