VarioFlow plus - The innovative chain conveyor system

 

Cost-effective, customer-specific material transport

Today’s requirements for user-side conveying solutions are more demanding than ever. With VarioFlow plus, Rexroth offers you a versatile, high-performance and standardized conveyor system for use in the fields of food and packaging, health care, automotive and electronics assembly lines and machine interlinking.

 
 
 

Flexible planning and fast commissioning thanks to intelligent solutions


 
 

Market requirement

  • High flexibility and planning freedom during configuration
  • Easy assembly and commissioning

Our Solution

  • Universal basic units with separate drive kits
  • Hollow shafts on both sides of the drive and return unit
  • Lateral mounting of the slide rails
  • Optimized connection technology

Your benefits

  • Numerous combination options thanks to a modular system
  • Free selection of the motor mounting position on-site
  • Additional transmission interfaces (active bridge)
  • Drive and curve wheels can be coupled
  • No time-consuming machining of the gliding surfaces
  • Minimization of noise and wear
  • Time savings thanks to fewer fasteners
 
 

Optimal work conditions thanks to quiet operation and easy maintenance


 
 

Market requirement

  • Quiet operation
  • Maintenance-friendly conveyor system

Our Solution

  • Optimized sliding characteristics for the chains and slide rail
  • Gliding surface does not require any machining
  • Fewer joints and low-friction materials
  • Decoupling of chain links using various materials
  • Rolling friction for all track widths in the horizontal curves

Your benefits

  • Best-possible work conditions thanks to minimal operation noise
  • Longer service life
  • Reduced downtimes