TS 5 transfer system - modular, reliable, efficient

Content

The roller conveyor system for heavy loads.

The modern TS 5 transfer system from Bosch Rexroth has been expanded to include numerous components, taking our customer’s requests and the latest requirements for Industry 4.0 into consideration. The latest generation of modules can be combined with each other and also with other Bosch Rexroth Industry 4.0 enabled solutions thanks to its clever modular principle. The roller conveyor system can be integrated easily and quickly into your production world without any problems!

The optimized TS 5 can be adjusted even more flexibly to the requirements of the most diverse industries - from the automotive industry, to electro mobility and electronic and household devices. The elite class of roller conveyors offers an efficient and economical solution for every application.

Transfer system TS 5: modular, reliable, efficient.

 
 

Discover more advantages of the TS 5

 
 

Product information

 
 
  • Advantages at a glance

     

    Modularity

    Modular system with a wide application range

     

    Reliability

    Drive concept with minimal maintenance and long service life

     

    Efficiency

    Easy and fast project planning, components offering highest quality and energy efficiency

     
     
  • Key technical data
       
    Workpiece pallet weight: > 400 Kg, max. 50 kg per roller
    Workpiece pallet sizes: 455 x 455 up to 1.040 x 845 mm
    Roller dimension: 60 mm
    Roller spacing: 130/195/260 mm
    Conveyed speed: 2 to 18 m/min
     

    Suitable for class 6 cleanrooms (EN ISO 14644-1)

     
     
  • Special components
       
    King shaft drive: Minimum-maintenance, low noise and energy efficient drive concept
    Three-way diverter: T-shaped outfeed with three options: right, left, up or down

    Click for 360-degree-view
    Rotation unit: Performs the function of a diverter, junction and crossing in one unit, rotation angle from 45°up to 180°

    Click for 360-degree-view
    Positioning unit: Absolute precision (+/- 0.3 mm) through accurate positioning of workpieces at processing stations

    Click for 360-degree-view
    Drive unit: Powerful drive unit incl. conveyor section with flexible configuration options

    Click for 360-degree-view
    Lift transverse unit: Easy to transport workpieces in the transverse section with a stroke of 4.5 mm

    Click for 360-degree-view
    Drive kit: Drive kit as separate, self-contained module with conveyor section which can be placed at the beginning or end face of the conveyor
    Swing-Gate: Mobile swing gate for flexible access in a square
     
     

Industries and customer applications

 
  • Energy storage and management
  • Electronics and home appliances
  • Automotive, e-Mobility and transportation
  • Cleanrooms or dryrooms
  • Abrasive or oily environments
  • ESD environments
 
Protective housing of a TS 5 conveyor section in the automotive industry.

Protective housing of a TS 5 conveyor section in the automotive industry.

Transport of axles on the TS 5 in the automotive industry.

Transport of axles on the TS 5 in the automotive industry.

Covers and enclosures on the TS 5 conveyor sector protect the workspaces.

Covers and enclosures on the TS 5 conveyor sector protect the workspaces.

 
 

The advantages of the new TS 5 transfer system

 
The advantages of the new TS 5 transfer system
 


This might interest you

 
Find out more about the Rexroth transfer systems

Find out more about the Rexroth transfer systems

Read more about Rexroth’s expertise in the automotive industry

Read more about Rexroth’s expertise in the automotive industry