International
 

ActiveCockpit – Interactive and extendible communication platform for the continuous improvement process

Content
 

Processing and visualization of production data in real time

Efficient production processes require continuous improvements. It is essential for error prevention and improvements to provide quick access to consistent data. This allows rapid reaction with minimal effort - on the production line at the company.

With ActiveCockpit for production you have all the relevant data always transparent

As an interactive communication platform ActiveCockpit processed and visualized production data in real time. ActiveCockpit networked IT applications such as production planning, quality data management and e-mailing with the software functionality of machines and plants. The information is the basis for decisions and process improvements.


Advantages resulting from special product features

  • All relevant real-time information is available for everyone at all times
  • Intelligent networking saves information processing time
  • More efficient improvement processes through clear analysis and conclusive task definition with ActiveCockpit  
  • Quick and easy to extend with the following apps: Value stream, LeanIndicator, DeviationManager, Diagramm
 
 


From Software to Hardware!

 
 


Product information

 
 
  • Advantages at a glance
    • All relevant real-time information is available for everyone at all times
    • Intelligent networking saves information processing time
    • More efficient improvement processes through clear analysis and conclusive task definition with ActiveCockpit
     
    • Quick and easy to extend with the following apps: Value stream, LeanIndicator, DeviationManager, Diagramm
    • Real-time collection, processing and visualization of all relevant data of a manufacturing facility for the exchange of information between people, machines and production process on the shop floor
    • Interactive software for the diagnosis and optimization of machines
     
     
  • ActiveCockpit - Starter pack

    Dashboard

    • All relevant data available digitally on site
    • Information from different file formats can be displayed (eg. As Excel, PowerPoint, video)
    • Available for all employees
     
     

    Views

    • Fast compilation of data and documents, for example for improving rounds
    • Individual user management, for example read, modify, delete
    • Information can be displayed and used across departments. Documents are updated by Desklink
    • Filtering and presentation of relevant information, without changing the original file
     
     

    Meetings

    • Operators can assign own names for each plant
    • Meeting documentation with freely selectable elements and customizable structure
    • Automatic report generation with all relevant information and annexes to the discussed topics
     
     

    Note Pad, Whiteboard functionality

    • Note function for communicating with colleagues or for escalation in the round
    • Annotation function via touch screen to highlight, annotate directly to ActiveCockpit
    • Show and transmit relevant information. (In disorders e. g. a photo can be taken by tablet and forwarded directly to ActiveCockpit)
     
     

    Q- and S-Widget

    • Register and manage quality and safety deviations
    • Displaying the current status with a large Q (for quality) or S (for safety)
    • Overview Quality or Safety Status per year
    • Values can be transmitted via Industry 4.0 interface back in ERP MES
     
     

    Desklink

    • Fast digitization of data in various file formats, e.g. Excel, Word, PowerPoint
    • Data is automatically updated
    • Interactive status change for widgets
     
     

    Customer specific service

    • Bosch Rexroth offers its customers project specific services, such as the creation of a value stream designs.
     
     

    Data Security

    • All data incl. E-mails are encrypted and transmitted via SSL
    • Application uses methods of "defensive programming", which checks all entries in advance
    • A defined role and authorization concept regulates the access to the system and prevent errors during data entry
    • All passwords are encrypted stored in the data base to prevent spying in the case of a compromised database. All user entries are checked for correctness and malicious code
    • Indirect database queries avoid possible attacks ("SQL injection")
     
     
  • ActiveCockpit - Further modules

    Webframe

    • Fast integratation of apps, even third-party apps
     
     

    Staff Manager

    • Fast coordination and sharing of personnel capacities
    • Export of data showing external personnel capacity requirements, for processing in external systems as required
     
     

    Deviation Manager

    • For assigning and tracking deviations
    • Data import from MES via web service for simple processing
    • Clear display of assigned deviations (status, priority, follow-ups) for the staff members
     
     

    Industry 4.0 interface

    • Real-time interconnection of ERP and MES back-end systems with your existing configuration via standardized interface
    • All relevant data and integration options are customized for easy and safe networking
     
     

    Future-proof through apps

    Bosch Rexroth offers numerous additional functions apps such as

    • Deviation Management
      Registration and processing of deviations. These measures are definded in the ActiveCockpit and passed on the industry 4.0 interface MES and ERP
    • Table
      presents your data clearly and intuitive to track processes optimally and detect deviations at an early stage
    • Personal deviation
      for interactive creation of emloyee capacity schedules on the assembly lines
    • Process Quality Manager
      Detect and avoid deviations in the production process as soon as possible
     
     
  • Industry 4.0
    • Real-time collection, processing and visualization of all relevant data of a manufacturing facility for the exchange of information between people, machines and production process on the shop floor
    • Interactive software for the diagnosis and optimization of machines and processes, and disorder management
    • Browser-based Internet standards and openness to third-party applications
    • Easy connection to back-end systems (MES / ERP)
     
 

ActiveCockpit – supplies and visualizes manufacturing data in real time

 
ActiveCockpit - technical architecture and functionalities Magnifier

ActiveCockpit - technical architecture and functionalities

Area Manager – networks several areas up to and including plants

 
ActiveCockpit - AreaManager Magnifier

ActiveCockpit - AreaManager

 



More information

 
Manual Production Systems

Find out more about Manual Production Systems