VarioFlow plus chain conveyor system – easily installed, with low-noise operation
Content
Economic, customized parts transport
Today, user requirements for transport solutions are more demanding than ever.
With the VarioFlow plus system, Rexroth offers you a high-performance, standardized and versatile chain conveyor system suitable for Food & Packaging applications, Health Care applications, Automotive & Electronic assembly line applications and machine chaining applications.
Simple side rail assembly and reduced downtimes due to side mounting
Motor interface on both sides in drive and return unit
Optional workpiece pallet system
Industries and customer applications
Flexible chain conveyor system enables horizontal and vertical conveyance of products and workpieces.
Food industry
Packaging industry
Pharmaceutical and cosmetic industry
Electronics with ESD requirement
Automotive industry
Machine interlinking
Modern production of teabags in the food and packaging industry with the flexible VarioFlow plus chain conveyor.
VarioFlow plus in a logistic application in the tightest of spaces: transporting Schaefer boxes to manual packaging stations and then transporting to be dispatched.
VarioFlow as a suspended conveyor to transport vehicle headliners in the automotive industry.