International
 

Protective devices from aluminum profiles

Protective devices from aluminum profiles
Content

Protective devices of all kinds can also be made from Rexroth aluminum profiles. Transparent partition walls, counter attachments, protective conversation walls or other setups can be realized in countless forms with the Rexroth modular profile system. Combined with the right plastic disks, suitable solutions can be created to protect employees, customers or patients from the transmission of pathogens.


Easy to assemble and flexibly positionable, they can be used for a whole host of applications. The elements of the protective device can easily be adjusted or converted later to create new applications for changed needs. Sustainability is thus guaranteed!

Our certified Rexroth sales partner will design the perfect solution for your need in no time!
Contact us!


Contact form

 
 

  • Universal dispenser for disinfectants
    Universal dispenser for disinfectants

    Universal dispenser for disinfectants

    Mechanical dispensing device realized from the EcoShape tubular framing system. Disinfectant is dispensed from a bottle by simply pressing a pedal. Manual contact is not required. Different sizes of bottle dispensers can be used.
    (1 l, 500 ml, 250 ml).

    © Copyright / implementation:

    DEFI MECA system, France

    Contact form

     
     

  • Counter protection in a dentist’s office
    Counter protection in a dentist’s office

    Counter protection in a dentist’s office

    Realized with the Rexroth aluminum modular profile system.

    The application examples can be used as pure protective devices or converted to information or advertising boards with an additional kit.

    © Copyright/implementation:

    FMS Technik AG, Switzerland

    Contact form

     
     

  • Counter protection in a pharmacy

    Counter protection in a pharmacy

    Realized with the Rexroth aluminum modular profile system.

    Protective wall with adjustable height. This is useful for pharmacies or counters over which different-size articles need to be handed.

    © Copyright/implementation:

    FMS Technik AG, Switzerland

    Contact form

     
     



  • Protective device at a cash register
    Protective device at a cash register

    Protective device at a cash register

    Protection devices in different variants for cash registers.

    Realized with the Rexroth aluminum modular profile system. Tailor-made solutions for individual requirements.

    © Copyright/implementation:

    New Ingenia SA, Schweiz

    Contact form

     
    Protective device at a cash register
     


  • Counter protection with transparent window
    Counter protection with transparent window

    Counter protection with transparent window

    Counter protection in different versions with transparent window and hatch below.

    The highest industrial standard. Easy to clean, edged glass pane, profile ends closed, dimensions can be designed individually and set up flexibly.

    © Copyright/implementation:

    URT Utz Ratio Technik GmbH

    Contact form

     
     

  • Suspended protective frame with transparent window
    Suspended protective frame with transparent window

    Suspended protective frame with transparent window

    Suspended protective frame with transparent window in different variants.

    The highest industrial standard. Easy to clean, glass pane framed by profiles - alternatively profile fastening from above, profile ends closed. Dimensions can be individually designed, easy attachment via two eyelets.

    © Copyright/implementation:

    URT Utz Ratio Technik GmbH

    Contact form

     
     

  • Shielding for goods or document transfer areas
    Shielding for goods or document transfer areas

    Shielding for goods or document transfer areas

    Shielding for goods or document transfer areas with hatch.

    The highest industrial standard. Easy to clean. Glass pane framed by profiles, profile ends closed. Dimensions and attachments can be designed individually, flexible room design possible.

    © Copyright / implementation:

    URT Utz Ratio Technik GmbH

    Contact form