Bosch Rexroth around the world
Asia & Pacific
Europe
The autonomous transport system ActiveShuttle is already making entry into the factory of the future: it is implemented quickly without adapting your existing factory infrastructure, intuitive to operate, completely connected and safe for people to use!
ActiveShuttle automates and standardizes your internal flow of materials and goods. In the future, transport your dollies that are loaded with Small Load Carriers (SLC) in a highly flexible and secure manner. ActiveShuttle implements many transport concepts, from cyclical to consumption-based material supply systems. With automated loading and unloading, manual handling tasks are a thing of the past!
Implemented fast and easily, without adapting the existing factory infrastructure
Automatic map update
For material, human and machine
Follows production and logistics processes, manually or automatically, via third systems
Designed for 24/7 continuous use in mixed operation
Optimized logistics processes, reducing space and materials, shorter throughput times
| Size of the dollies: | 600 x 400 mm oder 400 x 400 mm |
| Transport weight: | max. 260 kg |
| Drive speed: | max. 1m/s |
| Localization (SLAM) & Navigation: | Laser scanner, odometry |
| Safety laser: | Type 3, SIL2, performance level d |
| ESD (electrostatic discharge): | be fulfilled |
| Battery: | Li-Ion battery (48 V, 17.0 Ah) |
| Data transfer: | WLAN IEEE 802.11 |