Select your location
Bosch Rexroth around the world
Asia & Pacific
Europe
The ID 15 identification system is used wherever workpieces must be reliably identified in a production line. Typical applications include assembly or material flow systems where information is stored centrally in a database. The mobile data tag attached to the workpiece pallet contains an identification number that can be read without any contact by the read/write head while "passing by".
Reliable identification: even at high speeds and from several sides In contrast to comparable systems, the ID 15 can also identify workpiece pallets or data tags as they move past the system – with absolute reliability and at speeds of up to 20 m/min. Its unique feature: the data tags can be read from several sides, making it optimum for use in longitudinal and transverse conveyor sections, without having to waste time rotating the workpiece pallet.
Flexibility throughout the line The ID 15 was designed with a multitude of application options and trouble-free integration in mind: