International
 

TS 2pv Transfer System for Transport of Photovoltaic Modules

Marginal Column
Content

Photovoltaic modules in thin-film and silicon cell technology can be transported directly on the new Rexroth TS 2pv transfer system. The TS 2pv is based on the proven TS 2plus transfer technology and has been customized to suit the specific demands in the solar industry.

Benefits at a Glance

  • Conveyor sections for transporting hot glass modules of up to 160°C
  • Completely free of silicone, no exposed grease and oils
  • 100% application in ESD environments
  • Suitable for clean rooms with class 6 (EN ISO 14644-1)
  • Conveyor mediums tailored to customer applications
  • Available as a 2, 3, 4 and 5-track solution
  • Optional frequency converters to ensure smooth speeds
  • Pre-assembled belt sections

It is ideal for standardized series production with high-volume, top-quality output. Thanks to their closed surface and a special treatment, the system’s toothed belts feature particularly low friction and wear. The TS 2pv fulfills the requirements for clean room class 6 (DIN EN ISO 14644-1) and can be used throughout ESD environments. As accumulation of solar components is not permitted during transport, each section element has its own drive. Frequency converters enable the soft stop and accelerating operations required for the sensitive solar products.

Photovoltaic modules in thin-film and silicon cell technology can be transported directly on the new Rexroth TS 2pv transfer system. The TS 2pv is based on the proven TS 2plus transfer technology and has been customized to suit the specific demands in the solar industry.

It is ideal for standardized series production with high-volume, top-quality output. Thanks to their closed surface and a special treatment, the system’s toothed belts feature particularly low friction and wear. The TS 2pv fulfills the requirements for clean room class 6 (DIN EN ISO 14644-1) and can be used throughout ESD environments. As accumulation of solar components is not permitted during transport, each section element has its own drive. Frequency converters enable the soft stop and accelerating operations required for the sensitive solar products.

Depending on the module size, users can select from various conveyor sections with multiple tracks and lengths of up to six meters. Rexroth also offers the right lift transverse units to move the products from longitudinal to transverse conveyors. A special heat-resistant conveyor version is available for applications such as transporting hot glass plates with temperatures of up to 160°C.

As with all of Rexroth's other transfer systems, the pre-assembled and ready-to-use TS 2pv components can be freely combined with elements from the Manual Production Systems range and modular aluminum profile system.