IndraDrive Mi –
The system design, as simple as it is efficient

IndraDrive Mi’s decentralized drive system design allows it to meet the extensive requirements of high economic efficiency. Up to 30 drives can be connected in succession in a chain via a hybrid cable. This allows for a significantly smaller control cabinet size, reduces the installation effort and, last but not least, reduces energy consumption for cooling to the necessary minimum.