Industry 4.0, the industrial Internet of Things (IoT) or the Factory of the Future: The greatest productivity potential for industrial users lies in networking. That's why ctrlX IOT is always included as part of ctrlX AUTOMATION. Thanks to full integration of IoT solutions in the hardware, users have boundless possibilities and can start implementation straight away.
Guided configuration dialogs are used to perform the configuration quickly and intuitively – without the need for programming. End users too can configure or change data connections quickly at the click of a mouse. With more than 30 direct connection options and communication standards, ctrlX IOT offers optimum flexibility for connecting different devices and integrating seamlessly into existing or also future systems.
A firewall and VPN access control all access continually in order to protect machine availability. IT security standards pursuant to IEC 62443 provide enhanced protection against viruses and trojans. At the same time, the solution enables encrypted transmission of data and secure remote services