×

ctrlX MOTION


  • A hardware-independent motion system
  • Modular software system with the most modern app technology
  • Complete and open automation system
  • Cross-platform performance and openness

ctrlX MOTION is an uncompromising applicant-centered control system which puts an end to the previous restrictions with respect to openness and scalability. The system enables operators to realize various automation applications with only one motion kernel. From simple cartesian handling tasks to complex robot applications through to highly dynamic machines, such as those used in the packaging and print industry. ctrlX MOTION’s strengths are particularly noticeable with complex multi-axis applications with high requirements to coordinated movements and synchronism, and the system is an optimum solution for the operator with respect to installation space, function and economic efficiency.

  • High-speed communication
  • Newest multi-core technology
  • Intelligent task management
  • Intuitive web-based engineering
  • Free choice of programming language
  • Easily programmable motion control for cartesian kinematics
  • Integrated collision detection for machine safety
  • Comfortable axis couplings for e.g. gantry compounds
  • Intuitive, graphic path programming


Subject to change, status 2021-07-27 10:05:36