IndraControl XM – The platform for pioneering automation

  • next page

    Modular, robust and powerful

    The compact control platform IndraControl XM combines the high real time capability of the Sercos automation bus and the flexibility of the I/O family IndraControl S20 to a modular and complete automation system.

Content

Easy configuration, high-performance data processing

The IndraControl XM embedded control hardware is available for a variety of motion-logic applications. Local connection of the modules of the new
IndraControl S20 I/O series expands the control system flexibly for high-performance process linkage. Decentralized I/O, drives and additional system machinery are connected via Sercos as standard. Additional Ethernet protocols through optional extension modules extend the possibilities of integration. The service-friendly and robust design reduces the maintenance and allows the use in many different applications.

 
 
  • IndraControl XM

    IndraControl XM for the control cabinet

    IndraControl XM
      • Compact control platform with high power density based on state-of-the-art chip technology
      • Real time-capable I/O processing flexibly adjustable to suit the requirement
      • Robust hardware design with regard to temperature, electromechanics, shock, vibration, EMC
      • Simplified device handling and service based on e.g. First Touch web server, fan and battery-free device design
      • Scaled firmware for cost-efficient complete solutions
      • Integrated initial firmware and “First Touch” web server for commissioning and diagnosis
      • Consistent and high-performance engineering with IndraWorks



    Further information:

     
  • Iot Gateway

    IoT Gateway – Get ready for Industry 4.0!

    The IoT Gateway from Rexroth makes it easy to connect to Industry 4.0 environments: Network new and existing machines cost efficiently and optimize production processes and product quality.

    The IoT Gateway software is run on the IndraControl XM embedded control hardware. It meets high real-time requirements and can be expanded flexibly into a complete automation system with the scalable I/O system IndraControl S20. The IoT Gateway hardware therefore meets the industrial requirements for an i4.0 upgrade of existing systems.

    The precisely coordinated combination of control hardware and software for implementing IT applications collects sensor and process data, transmits it to MES, cloud applications or local machine state monitoring systems, for example, and enables process data analysis.



    Further information:

     
  • Connectivity

    Flexible integration through high connectivity

    Connectivity

    IndraControl XM is designed for the coming requirements of Industry 4.0 and multi-protocol capability. It thereby forms the basis for future-oriented machine automation.

    • Sercos on board as a universal automation bus for system-wide networking
    • Supports common fieldbus and Ethernet protocols PROFIBUS, PROFINET, EtherNet/IP ?and CAN as master/slave or pure slave via expansion with extension modules
    • Information exchange with higher-level IT systems and HMI devices via gigabit-Ethernet interface
    • Maximum IT security for engineering via USB device interface
    • Fast configuration of machine-to-machine communication via the integrated OPC UA server, currently establishing itself as one of the most important Industry 4.0 standards
    • Direct access to core functions with the Open Core interface with individual functions



    Further information:

     
  • Integration

    Modular I/O expansion central and decentral

    Logic

    The number of sensors per machine will increase significantly in future in order to regulate processes more precisely, for example, or to monitor machine availability more precisely. These requirements are already fulfilled by IndraControl XM, enabling demanding regulations to be met.

     

    IndraControl S20

    • Easy installation thanks to toolless wiring
    • Individually combinable modules with extensive functionality
    • Time-synchronized with on-board Sercos master: Cycle time 250 µs – read and write 512 digital inputs/outputs per cycle
    • Acyclic operating mode – for fast I/O processing: A complete I/O image can be read within 10 µs

     

    IndraControl S67

    • High protection type IP67 for harsh industrial environments
    • Comprehensive system portfolio with digital, analog, and technology modules
    • Fast and flexible processing of process signals
    • Fast and toolless installation



    Further information:

     
  • Rough conditions

    Robust design for extreme conditions

    Synchronicity

    The IndraControl XM embedded control with robust enclosure design is suitable for an extended temperature range. It is significantly more resistant to mechanical stresses and can withstand vibration loads up to 5 g and shocks up to 30 g.

    The IndraControl XM22 is currently the most high-performance variant and is certified for use in marine applications and in areas at risk from explosion.

     

    • Standard operating temperature range -25 to +60 °C
    • Robust and shock resistant electromechanics up to 30 g
    • Extremely resistant to EMC interference
    • Reduced EMC radiation
    • Suitable for use in marine applications and areas at risk from explosion based on XM2201 for extreme ambient conditions
     
  • Safety

    On the safe side

    Safety

    The safety module of the extension module series IndraControl XFE simply expands the IndraControl XM standard control hardware into the SafeLogic safety controller. The safety CPU guarantees two-channel evaluation of the safety application.

    The safety modules of the IndraControl S20 modular I/O component range also enable secure communication – flexibly with the support of CIP Safety on Sercos, or PROFIsafe on PROFINET and PROFIBUS.

    The safe modules can be freely combined with standard modules and offer the same advantages of simple commissioning, high robustness and short cycle times.

    The IndraControl S20 safety modules and the safety extension module are certified according to SIL 3 (EN 61508), SILCL 3 (EN 62061) and category 4 / PL e (EN ISO 13849-1).



    Further information: