×

Embedded Controls

XM22


  • CPU: Intel ATOM E660 1300 MHz
  • On-board Sercos master with 250 μs cycle time
  • Gigabit Ethernet, USB host and device, SD card slot, diagnostic LED
  • Modular expansion options with extension and I/O modules
  • Ideal for centralized and decentralized controller topologies
  • Scaled in the scope of performance and functions based on the latest chip technology
  • Robust design with extended temperature range
  • Simple, flexible I/O integration
  • Optionally expandable with extension modules (communication, safety)
  • Protection type IP20
Features
Product description
Technical data
Components
Systems
Dimensions
Downloads
Certification
Ordering codes
Addresses

Subject to change, status 2020-08-13 08:12:37