×

Embedded Controls

XM


  • Scaled in the scope of performance and functions based on the latest chip technology
  • Robust design with extended temperature range
  • Simple, flexible I/O integration
  • Optionally expandable with extension modules (communication, safety)
  • Protection type IP20

The compact control platform XM is available for a variety of Motion Logic applications. The local connection of the S20 I/O modules extends the control flexibly for high-performance process connection. Decentralized I/O stations can be easily integrated via a number of fieldbus couplers. Optional extension modules open up further functions. The robust design simplifies handling and allows for a wide range of applications.

  • CPU: Intel ATOM E620 600 MHz
  • On-board Sercos master with 250 μs cycle time
  • Gigabit Ethernet, USB host and device, SD card slot, diagnostic LED
  • Modular expansion options with extension and I/O modules
  • Ideal for centralized and decentralized controller topologies
  • Scaled in the scope of performance and functions based on the latest chip technology
  • Robust design with extended temperature range
  • Simple, flexible I/O integration
  • Optionally expandable with extension modules (communication, safety)
  • Protection type IP20
  • CPU: Intel ATOM E660 1300 MHz
  • On-board Sercos master with 250 μs cycle time
  • Gigabit Ethernet, USB host and device, SD card slot, diagnostic LED
  • Modular expansion options with extension and I/O modules
  • Ideal for centralized and decentralized controller topologies
  • Scaled in the scope of performance and functions based on the latest chip technology
  • Robust design with extended temperature range
  • Simple, flexible I/O integration
  • Optionally expandable with extension modules (communication, safety)
  • Protection type IP20
  • CPU: Intel Core i, Dual Core, 6th Generation, 2.3 GHz
  • On-board: Sercos Master (Sercos, EtherCAT I/O)
  • On-board: Multi-Ethernet (PROFINET, EtherNet/IP)
  • Gigabit Ethernet, USB host and device, SD card slot, diagnostic LED
  • Modular expansion options with extension and I/O modules
  • Scaled in the scope of performance and functions based on the latest chip technology
  • Robust design with extended temperature range
  • Simple, flexible I/O integration
  • Optionally expandable with extension modules (communication, safety)
  • Protection type IP20
  • Expansion of connectivity with additional interfaces
  • Expansion of the standard control to the SafeLogic safety controller


Subject to change, status 2022-01-14 14:10:28