×

Software tools

Tools for the entire engineering workflow


  • Fast engineering with guided workflows
  • Comfortable programming environment for all PLC functions
  • Comprehensive software libraries compliant with IEC 61131-3 and PLCopen
  • Ready-made user interface, including header, user areas, user management
  • Integrated diagnosis for control and drive messages

The central software tool is the IndraWorks engineering framework for efficient planning, programming, commissioning and diagnosis of different applications via the entire product lifecycle of a machine.

Further tools, such as WinStudio, for example, for visualization design, SafeLogic Designer for configuration and programming of safety controls, or WebConnector for control connection to the IT level, complete the portfolio of high-performance engineering tools.

 

  • Sizing software for all Rexroth drives
  • User friendliness for optimum configuration
  • Thermally and dynamically optimum dive configuration in five steps.
  • Direct drive selection in three steps
  • PLC and Motion control programming based on CoDeSys V3 with object-oriented language extensions
  • Intelligent, wizard-supported operation
  • Comprehensive software libraries acc. to IEC 61131-3 and PLCopen
  • Standardized interfaces such as FDT/DTM, connection of version control systems and automation interface
  • Detailed diagnoses
  • Easy project planning of the system visualization
  • Auto-screen scaling
  • Clear selection of objects by using the Project Explorer
  • Dynamic generation of web pages
  • Project planning without knowledge of high-level languages
  • HTML5-based creation of device-independent visualization interfaces
  • Integrated in IndraWorks Engineering, including online image preview and process connectivity
  • Direct process data access to all Rexroth automation components
  • Creation of commissioning interfaces (component of the IndraWorks engineering license)
  • Creation of specific websites for WebAssistant (software option)
  • Fast engineering with guided workflows
  • Comfortable programming environment for all PLC functions
  • Comprehensive software libraries compliant with IEC 61131-3 and PLCopen
  • Ready-made user interface, including header, user areas, user management
  • Integrated diagnosis for control and drive messages
  • Intuitive engineering of individual or EFI-connected stations
  • Detailed logic and hardware mapping
  • Graphic programming of function block diagram of up to 255 logic blocks
  • Comprehensive module library
  • Offline simulation
  • Project planning and virtual commissioning of MTX CNC systems
  • Complete CNC operating interface with virtual machine operator panel for the personal computer
  • Integrated machine and machining simulation for removing and additive manufacturing processes
  • Development, testing and optimization of CNC programs with the digital machine twin
  • Pre-defined user interface including header, operating areas, user management and more
  • Easy HMI configuration for easy operation of the system
  • Application-specific upgradeability via the dialog-box planning in IndraWorks Engineering
  • Integration of customer-specific applications such as ActiveX or .NET Controls
  • Simple integration of 3rd party software
  • Machining simulation of machine tools
  • 3D visualization of machine movements, material application/removal and collisions
  • Realistic simulation due to the integration of a virtual MTX
  • Supported technologies: Drilling, milling, punching/nibbling, jet cutting, application procedures
  • Fast engineering with guided workflows
  • Comfortable programming environment for all PLC functions
  • Comprehensive software libraries compliant with IEC 61131-3 and PLCopen
  • Ready-made user interface, including header, user areas, user management
  • Integrated diagnosis for control and drive messages
  • Structure and customization of kinematics for the Virtual Machine Simulation of the MTX and 3D viewer app ctrlX CORE
  • Definition of kinematic relations
  • Import and adaptation of 3D geometry data (format: STL)
  • Definition of collision relations
  • Fast engineering with guided workflows
  • Comfortable programming environment for all PLC functions
  • Comprehensive software libraries compliant with IEC 61131-3 and PLCopen
  • Ready-made user interface, including header, user areas, user management
  • Integrated diagnosis for control and drive messages
  • Shopfloor-oriented CNC programming system for 2D cutting of sheet metal
  • Suitable for various shape cutting technologies: laser, water jet, plasma
  • Efficient and reliable CNC programming based on construction data
  • Seamlessly integrated into the MTX multi-touch operating interface
  • Simple generation of cams with the help of graphic objects
  • Utilization of motion laws according to VDI 2143
  • Switching between standardized and evaluated views
  • Import/export functionality with various formats
  • Zoom functionality
  • Platform-independent - runs on all devices with a Java Runtime (Java Runtime Environment, JRE)
  • Rapid data exchange via WebSockets
  • Communication with subordinate devices via OPC UA and Open Core Interface
  • Integrated web server for web-based HMIs
  • Plug-and-run – browser-based configuration
  • Everything from a single source – solutions ranging from sensors to the cloud
  • Connectivity – connection of a multitude of data sources and IT systems possible
  • Device Management via Device Portal – central access to management of your IoT devices (remote access, backup/restore, software deployment)
  • Firewall and VPN network segmentation, protection against unauthorized access by third parties and setup of a VPN tunnel for secure remote maintenance


Subject to change, status 2022-03-22 12:06:18