IndraControl S20 and S67 – I/O systems for flexible automation

  • next page

    Robust, easy and fast

    All IndraControl S20 and S67 I/O modules have an extremely robust design and mechanics, are easy to handle, have a fast reaction time and are quick to install – both in the control cabinet as well as in the field.

Content

Real-time communication with the peripherals

With the increased networking of machines, the scope and importance of control peripherals are also growing. Bosch Rexroth provides users with a comprehensive and high-performance I/O portfolio for this purpose. The IndraControl S20 and S67 I/O families reduce the engineering effort by means of easy integration. With high performance thanks to very short update times and the highest synchronicity, they provide data communication in real time, allowing for higher control quality between the controller and peripherals. The fully modular design of the I/O systems provides with maximum flexibility for the economical realization of customized machine concepts.

Further information

Product Catalog

 

Brochure

Press

 

 

 

 
 
  • IndraControl S20

    IndraControl S20 for the control cabinet

    IndraControl S20

    The IndraControl S20 I/O I/O system with protection class IP20 is the freely scalable I/O system for fast cycle times and maximum precision, whether installed locally in the IndraControl XM embedded control hardware from Rexroth or as a decentralized I/O station. IndraControl S20 I/O allows for real-time applications with the shortest cycle times. The fastest I/O technology available on the market is easy to install thanks to toolless wiring, and convenient to parameterize via the IndraWorks engineering framework from Rexroth. For constantly rapid and safe signal processing. For maximum availability and time-saving, safe automation.

    • Reduced reaction times and synchronous process data processing for increased measurement accuracy, control quality, and cycle speeds
    • Individually combinable modules with extensive functionality
    • Channel-wise diagnostics via LED or in the PLC
    • Flexible integration with the Sercos automation bus, PROFINET, EtherNet/IP, EtherCAT, Modbus or PROFIBUS
    • Robust design with a standard, expanded temperature range, minimal EMC emission and high vibration resistance
    • Partitioning of local bus, electronics, and peripheral levels
    • Simple station structure and device swap thanks to the toolless installation
    • On the safe side: Safety modules for CIP Safety on Sercos and PROFIsafe on PROFINET or PROFIBUS



    Further information:

     
  • IndraControl S67

    IndraControl S67 for field installation

    IndraControl S67

    The IndraControl S67 I/O system with protection type IP67 allows for a reliable, machine-oriented and complete cabinet-free installation – even in extreme environmental conditions. IndraControl S67 I/O affords reliable, process-oriented, and completely cabinet-free installation – even in extreme environmental conditions. The modular system design provides with maximum flexibility for the economical realization of customized machine concepts.

    • High protection class IP67 for harsh industrial environments
    • Comprehensive system portfolio with digital, analog, and technology modules
    • Fast and flexible processing of process signals
    • Easy connection to the system via intelligent fieldbus couplers
    • Fast and toolless installation via the M8 and M12 connectors as well as preassembled system cable
    • Robust design for extreme operating conditions with an expanded temperature range, minimal EMC emission and high vibration resistance
    • Maximum distance between two modules is 50 m, maximum total extension of 500 m
    • Channel-wise diagnostics via LED or in the PLC



    Further information:

     
  • Connectivity

    Flexible communication

    Connectivity

    Open communication standards allow you to perfectly integrate the IndraControl S20 and S67 I/O modules with maximum availability. The modules can be flexibly integrated with the Sercos automation bus, PROFINET, EtherNet/IP, EtherCAT, Modbus or PROFIBUS.



    Further information:

     
  • Integration

    Easy Integration

    Logic

    The I/O components can be easily integrated into the Rexroth control hardware: By means of the direct side-by-side arrangement of the IndraControl S20 I/O modules or the integration of the decentralized IndraControl S67 I/O stations via a variety of fieldbus couplers, I/O integration in the IndraControl XM embedded control hardware is very easy. With the IndraWorks engineering framework, all I/O modules can be conveniently parameterized – by standardized description files simply integrate into the control solutions.



    Further information:

     
  • Synchronicity

    The real-time processing of signals

    Synchronicity

    The high-performance system bus from IndraControl, in conjunction with the internationally standardized Sercos automation bus, sets the standard when it comes to speed: The update rates for signal processing are only 1 µs per module, depending on the version. External encoder measurement systems can thus be integrated in the control loop, without the need for an encoder cable to be laid to the control cabinet. However, they allow for the high-dynamic control of axes. At the same time, the high-speed modules solve challenging counting functions. The interplay of extremely short cycle times and fast signal processing reduce response time and increase measuring accuracy. And that enhances the control quality when in operation.



    Further information:

     
  • Safety

    On the safe side

    Safety

    The new safety modules in the IndraControl S20 series provide safe communication with CIP Safety on Sercos, or PROFIsafe on PROFINET and PROFIBUS.

    The safe modules can be freely combined with standard modules and offer the same advantages of simple commissioning, high robustness and short cycle times. The IndraControl S20 safety modules are certified according to SIL 3 (EN 61508), SILCL 3 (EN 62061) and category 4 / PL e (EN ISO 13849-1).



    Further information: