×

Synchronous linear motors with iron core

ML3


  • Maximum forces 120 … 4,500 N
  • Nominal speed VN 95 ... 650 m/min
  • Compact design with high force density
  • High feed system power
  • Low cogging force and force ripple

Additional information

The self-cooled iron-core linear motors of the ML3 series offer high forces in the smallest installation space. Synchronous linear motors of the ML3 series are the high-output direct drive alternative to classic ball screw drives. With fewer wearing parts, higher mechanical rigidity and the highest positioning accuracy and dynamism, they contribute to a significant increase in productivity in factory automation. Thanks to the space-saving electromechanical design, these linear motors can also be installed in particularly limited installation spaces. With their high synchronous running quality, the motors achieve the highest quality in production due to their low detent forces and the resulting low force ripple. The design as a self-cooled motor series makes it possible to dispense with a coolant device on the machine and at the same time simplifies the motor installation.

An ML3 linear motor consists of one MLP3 primary component (coil) and one or more ML3S secondary components (magnetic plates). Due to the variance of the three sizes and the variable length secondary components, they cover a wide range of applications.

 


Subject to change, status 2021-06-16 16:46:34