International
 

PR, VR and DR –
the IPC platform for maximum efficiency in automation

  • IndraControl XM
    next page

    Flexible, robust, easy to connect

    Industrial PCs are a key element for increasing productivity and efficiency in manufacturing. The IPC platform PR, VR and DR offers high flexibility in all industrial applications for the low to medium power range.

Content

Scalable with state-of-the-art technology

With its consistent hardware design, the new product family of industrial PCs and displays provides scaled performance, high system availability and a variety of configuration options. The performance-graduated PR box PCs are available in conjunction with the DR multi-touch displays (positioned at intervals of up to 100 meters) or combined as VR panel PCs.

Use of the latest generation of Intel ATOM and Core i processors with lower power losses gives the product family a fanless, energy-efficient design and a great price/performance ratio. The future-oriented Windows 10 IoT Enterprise LTSC is preinstalled.

The expandability of the box PCs using option modules and displays scaled in size from 12 to 21 inches enables customized solutions for various requirements.

 
 
  • PR – box PCs

    PR - scaled box PCs

    PR - box PCs

    The range of box PCs consists of the enclosure versions PR2, PR3 and PR4 featuring a compact and consistent design. Intel's newest processor generations Apollo Lake and Skylake provide excellent system performance as well as cost efficiency. The multitude of available standard interfaces simplifies integration in various automation concepts. The expansion with option modules enables a high number of unit configurations. The box PCs are suitable for either horizontal or vertical installation.

    • Performance-scaled product variants with identical device properties
    • High system availability and data security
    • Flexible range of applications thanks to expansion options and a variety of interfaces
    • Real-time-capable Ethernet communication via synchronous Intel i210 chipsets
    • Universal installation positions and mounting options
     
  • VR – panel PCs

    VR – compact panel PCs

    VR – compact panel PCs

    The VR range of compact panel PCs combines all the features of PR and DR. Great scalability, high performance, a wide range of expansion options and standard interfaces make VR the ideal platform solution for all HMI-based applications. Through their security by design by means of the integrated TPM 2.0, the robust devices are ideally suited to Industry 4.0. The panel PCs are suitable for either horizontal or vertical application.

    • High-resolution widescreen displays in 15.6 and 21 inch sizes
    • Consistent device design with low installation depth
    • Excellent reliability thanks to high electromagnetic compatibility and shock and vibration resistance
    • Optimized for horizontal and vertical installation positions and simple one-person assembly
    • Customized design
     
  • DR – displays

    DR – multi-touch displays

    DR – multi-touch displays

    The DR capacitive multi-touch displays are available in different sizes and versions for horizontal or vertical applications. They are connected to the PR range of box PCs via the standard interfaces DisplayPort/USB or the long-distance interface CDI+ as a single-cable solution with Direct Boot for distances up to 100 meters. Up to three devices from the DR range can be networked to form a multi-display network.

    • High-resolution widescreen displays measuring from 12 to 21 inches
    • Capacitive multi-touch with five-finger detection for precise operation
    • Anti-glare and scratchproof panel surface
    • Optimized for horizontal and vertical installation positions and simple one-person assembly
    • Can also be used in harsh, demanding ambient conditions
    • Line networking of up to 3 displays
    • Customized design
     
  • Operating system and software

    Operating system and software tools – durable and efficient

    Operating system

    An essential component of the new IPC platform is the use of Windows 10 IoT Enterprise Long-Term Servicing Channel (LTSC) as the operating system. It was specifically developed by Microsoft for networking intelligent devices from a diverse range of platforms. Unlike standard Windows, function updates are not mandatory, which means the functional compatibility of intelligent devices is ensured over the entire lifecycle.

    The manufacturer guarantees a 10-year availability period for Microsoft security updates and patches, which is an important product attribute, especially when used in networked environments. At the same time, users can decide for themselves whether and which updates they use since updates and patches are not obligatory.

    Rexroth has also pre-installed software tools for servicing and diagnosing the unit. In addition, high-performance software packages are available for visualization, data processing, analysis and networking, as well as backup and restore for data.

    • 64-bit operating system for industry applications
    • Language extensions: German, English, French, Italian, Spanish, Portuguese and Swedish
    • Embedded and security features
    • LTSC:
      • 10 year availability of Microsoft security updates and patches
      • Updates and patches neither mandatory nor automatic
      • Function update only for new version firmware
     
  • Services

    Comprehensive services – technology and service under one roof

    Services

    We offer a complete range of drive and control solutions backed up by in-depth consultancy expertise and an individual service portfolio ranging from conceptual development and commissioning to modernization. We help you maximize your machines' lifecycle.

    • Project planning and application support
    • Software and hardware engineering
    • Commissioning
    • Technical support/help desk
    • Field service
    • Repair service
    • Spare parts service
    • Retrofit and modernization
    • Training

    Further information about service