×

Servo Drives


Additional information

  • From a simpler axis with command value specification to an axis-integrated motion system
  • Scalable power of ctrlX DRIVE servo drives from 6 to 375 Apeak and ctrlX DRIVE servo motors from 3.7 to 692 Nmpeak
  • Space-saving design: Suitable for 300 mm control cabinets, 25 mm width per axis, 30% more compact motors
  • Plug & Play: ctrlX DRIVE servo drives and ctrlX DRIVE servo motors with single-cable technology
  • Ideal adaptation to machine requirements thanks to a broad motor range: rotative, linear, kit or housing
  • 0.4 kW ... 11 kW power range
  • Power supply voltage from 380 to 500 V
  • 0.15 kW ... 110 kW power range
  • 3.3 A ... 350 A maximum current
  • 110 V ... 500 V direct power supply
  • High overload capacity
  • Compact design for single-axis applications
  • 1.1 kW ... 4 MW power range
  • 380 V ... 690 V mains connection voltage
  • Individual solutions for standard to high-end applications
  • Open interfaces for universal application
  • Integrated safety technology

Subject to change, status 2021-06-17 07:13:06