×

Cabinet-free drive technology


  • 0.4 kW ... 11 kW power range
  • Power supply voltage from 380 to 500 V

IndraDrive Mi is a modular, cabinet-free drive system consisting of motor-integrated and near-motor servo-drives as well as corresponding components for the common supply of power to the drives. It allows all electrical drive components to be integrated directly into the machine. Up to 30 IndraDrive Mi drives can be operated in a single drive string up to 200 m long.

  • 0.4 kW ... 1.2 kW power range
  • 2.2 Nm ... 10.5 Nm continuous torque
  • 9.4 Nm ... 35 Nm maximum torque
  • 540 V ... 750 V DC line voltage
  • Protection type IP65
  • 5.5 kW ... 11 kW power range
  • 12 A ... 22 A continuous current
  • Maximum current: 36 A
  • 540 V ... 750 V DC line voltage
  • Protection type IP65
  • 1.5 kW ... 7.5 kW power range
  • Power supply voltage from 380 to 500 V
  • Protection type IP65
  • Energy direction: feeding and regenerating
  • 1.5 kW ... 7.5 kW power range
  • Power supply voltage from 380 to 500 V
  • Protection type IP65
  • DC-bus voltage: 540 ... 750 V
  • DC-bus capacity: 4,7 mF
  • Protection type IP65


Subject to change, status 2021-10-12 08:12:36