Select your location
Bosch Rexroth around the world
Asia & Pacific
Europe
With the increased networking of machines, the scope and importance of control peripherals are also growing. Bosch Rexroth provides users with a comprehensive and high-performance I/O portfolio for this purpose. The I/O systems S20 and S67E reduce the engineering effort by means of easy integration. With high performance thanks to very short update times and the highest synchronicity, they provide data communication in real time, allowing for higher control quality between the controller and peripherals. The fully modular design of the I/O systems provides with maximum flexibility for the economical realization of customized machine concepts.
The I/O system S20 with protection class IP20 is the freely scalable I/O system for fast cycle times and maximum precision, whether installed locally in the embedded control XM from Rexroth or as a decentralized I/O station. IP20 I/O system S20 allows for real-time applications with the shortest cycle times. The fastest I/O technology available on the market is easy to install thanks to toolless wiring, and convenient to parameterize via the IndraWorks engineering framework from Rexroth. For constantly rapid and safe signal processing. For maximum availability and time-saving, safe automation.
Further information:
The S67E I/O system supports the globally established IO-Link communication standard and thus enables future-proof machine topologies by connecting intelligent sensors and actuators. Due to the robust design with IP65/IP67 protection and high EMC immunity, the modules are ideally suited for field installation and enable maximum flexibility for individual solutions. Even under extreme ambient conditions, they offer reliable, machine-oriented installation without the need for a control cabinet.
Open communication standards allow you to perfectly integrate the I/O systems S20 and S67 with maximum availability. The modules can be flexibly integrated with the Sercos automation bus, PROFINET, EtherNet/IP, EtherCAT, Modbus or PROFIBUS.
Further information:
The I/O components can be easily integrated into the Rexroth control hardware: By means of the direct side-by-side arrangement of the IP20 I/O system S20 or the integration of the decentralized IP67 I/O system S67 via a variety of fieldbus couplers, I/O integration in the embedded control XM embedded control hardware is very easy. With the IndraWorks engineering framework, all I/O modules can be conveniently parameterized – by standardized description files simply integrate into the control solutions.
Further information:
The new safety modules IP20 I/O system S20 provide safe communication with CIP Safety on Sercos, or PROFIsafe on PROFINET and PROFIBUS.
The safe modules can be freely combined with standard modules and offer the same advantages of simple commissioning, high robustness and short cycle times. The S20 safety modules are certified according to SIL 3 (EN 61508), SILCL 3 (EN 62061) and category 4 / PL e (EN ISO 13849-1).
Further information: