International
 

Scalable handling solutions –
with web technology and safety on board

  • Scalable handling solutuions
    next page

    Economical and intelligent

    The scalable handling solutions from Rexroth can be commissioned without time-consuming parameterization.

  • next page

    Economical and intelligent

    The scalable handling solutions from Rexroth can be commissioned without time-consuming parameterization.

  • next page

    Economical and intelligent

    The scalable handling solutions from Rexroth can be commissioned without time-consuming parameterization.

Handling solutions reconceived

The market for handling and robotic solutions is highly price-driven, yet still leaves room for disruptive ideas.

The proof for this: Our advanced solution package for Cartesian kinematics that combines an economical industrial control with state-of-the-art web technology and secured teaching via standard tablet.

Your advantage: minimum investment costs and maximum efficiency during installation and operation.

 
 

 

Commissioning without parameterization

The mechanics is read out from the motor encoder memory. This eliminates the need for time-consuming parameterization of the drive.

Teaching of the handling

A combination of tablet and enabling switch function for "SafeTeaching" – operation via web-based visualization.

Secure communication is guaranteed by an IoT firewall.

Simple programming

The graphical programming is done by Google Blockly to display programming concepts such as variables and logical expressions. Therefore no programming knowledge is necessary.

 

Features for handling

Software functions such as "Active vibration damping" in particular help to protect the mechanics with maximum accuracy at the gripper.

Data tracking for predictive maintenance

The running times of the mechanical axes and the monitoring of mechanical parameters such as friction are continuously tracked, thus minimizing unexpected downtimes.

Easy integration into IoT systems

With OPC UA and the Open Core Interface, the handling solutions can be integrated quickly and securely into customer-specific IoT systems.