Home > Products > Product groups > Electric Drives and Controls > Topics > Synchronous servo motor: MS2N
MS2N – synchronous servo motors
Content
Advantages resulting from special product features
- High power density for compact machines: high torque density, increased speed range, high energy efficiency
- Maximum torque of up to 360 Nm and maximum rotational speeds of up to 9,000 rpm
- Single-cable connection for reduced installation effort: up to 75 m of cable without additional components
- Intelligent within IndraDrive system: servo motor as a reliable sensor and data source, real-time processing
- Motor options with forced ventilation and water cooling
- New encoder option with certified safety up to SIL3 PLe