Large Hydraulic Cylinders

  • Next generation rod coating
    Next generation rod coating

    Next generation coatings

    New Enduroq surface technologies applied by an improved coating process.

  • Autonomous Drive & Control Cylinder
    Autonomous Drive & Control Cylinder

    Plug and Play

    The independency from a central hydraulic power unit and other functions/systems leads to a plug and play solution.

  • Hydraulic Piston Accumulators
    Hydraulic Piston Accumulators

    Hydraulic Piston Accumulators

    Bosch Rexroth delivers certified piston accumulators with the best in advanced sealing systems and piston indication devices.

Content

Our large hydraulic cylinders range from bore 200 mm up to 1,500 mm and strokes up to 24,000 mm. Our highly skilled specialists have a unique expertise for a large variety of industry sectors and know the special requirements of your application.

 

Innovations