Bulk Material and Handling Cylinders

  • Bulk Material and Handling Cylinders
    Bulk Material and Handling Cylinders

    Bulk Material and Handling Cylinders

    Low weight and compact design, but at the same time a demand for high durability in extreme conditions: Rexroth cylinders perfectly meet the special demands and challenges, avoiding over dimensioning.

  • Bulk Material and Handling Cylinders
    Bulk Material and Handling Cylinders

    Bulk Material and Handling Cylinders

    Low weight and compact design, but at the same time a demand for high durability in extreme conditions: Rexroth cylinders perfectly meet the special demands and challenges, avoiding over dimensioning.

Large Hydraulic Mining Cylinders

Bulk material handling cylinders

Low weight and compact design, but at the same time a demand for high durability in extreme conditions: Rexroth cylinders perfectly meet the special demands and challenges, avoiding over dimensioning.

Content

Large hydraulic mining cylinders operate nonstop with all kinds of materials under extreme conditions, whereas in bulk materials handling they have to withstand abrasive and seaport conditions or high vibration levels. Cylinders in tunnel boring machines are exposed to wearintensive circumstances, whilst dealing with extreme side loads and torque acting on the cutting head.

Contact

Get directly in contact with our large hydraulic bulk material handling cylinder specialists.

Bulk Material and Handling Cylinders

Tel: +31 (411) 651 951

lhc@boschrexroth.com

Local Contact: Contact Locator

 
 

Special features

  • Optimal design because of application experience and highly specialized calculation and simulation tools
  • Extremely high wear and corrosion resistance
  • First class seal and bearing configuration
  • Unique pre-stressed piston / piston rod connection for dynamic operation
  • Spherical bearing protection system
  • Spare sealing flange premounted on the piston rod
  • Welding for low temperature applications
  • Integrated piping, manifolds block and measuring system