Enduroq 1: Laser cladded surface technology

  • Enduroq 1: Laser cladded surface technology
    Enduroq 1: Laser cladded surface technology

    Highly wear resistant

    We introduce laser cladded Enduroq 1 coating for hydraulic and hybrid cylinders to substitute chrome and nickel chrome layers.

    The perfect rod coating for industrial and civil engineering applications.

Marginal Column

Contact

Please get in contact with Bosch Rexroth large hydraulic cylinder specialist directly.

LHC department

Phone: +31 (411) 651 362

Email: lhc@boschrexroth.com

Local contact: contact locator

Content

Enduroq 1 is a very wear resistant layer made by welded overlay of stainless steel powder, making use of laser cladding technology. Enduroq 1 coating is the latest in its series of single layer coatings. It supersedes traditional coatings, providing a replacement layer for chrome and nickel/chrome coatings.

Aimed at civil engineering and industrial applications

Enduroq 1 has no porosity and zero permeability, guaranteeing long lasting surface protection. This means minimal downtime, along with easier maintenance in the field.

  • Highest wear resistance for hydraulic and hybrid cylinders
  • In-house laser cladding process delivers highest quality coating
  • No porosity and zero permeability guarantees long lasting surface protection