VSPD-1

Marginal Column
Content

Four binary-coded digital inputs can be used for calling up parameter sets (command values) from the memory, in which a maximum of 16 sets can be saved. A call-up activates the command value for the valve spool position with the associated ramp times.

Features:

  • Suitable for controlling proportional valves of the following types without electrical position feedback:
    • 4WRA 6 and 10, component series 2X
    • 4WRZ 10 to 52, from component series 5X – 7X
    • (Z)DBE6, component series 1X; (Z)DBE6, component series 1X
    • DBE(M)T, component series 5X; DBE(M)T, component series 5X
    • DBE(M) 10 and 25, component series 5X
    • DBE(M) 32, component series 3X
    • DBEP 6, component series 1X
    • DRE 4 K, component series 3X
    • DRE(M) 10 and 25, component series 5X
    • (Z)DRE 6 component series 1X
    • (Z)DRE 10 component series 1X
    • 3DRE(M) 10 P and 16P, component series 6X
    • DRE(M) 32, component series 4X
    • 3DREP 6 component series 1X and 2X
    • 3DBET 6 component series 6X
  • For optional applications, free programmability of output stages, biasing current, step current changes and final current or characteristic curve correction with a maximum of 8 reference points
  • Valve selection via operator software BODAC
  • Digital inputs for calling up pre-set command value parameters
  • Command value input, optionally as voltage (0..10V, +-10V) or current interface (4..20mA)
  • Enable input and fault output