MAC-8: Open for demanding applications

  • next page

    A MAC-8 can control up to 32 hydraulic or electrical axes. Multiple controls can be connected to each other and virtually any number of axes can be controlled by means of cross-communication. The special features of the hydraulic technique are stored in the MAC-8. This simplifies engineering.

Content

On to new challenges

Conventional controls quickly reach their limits when things get demanding and complicated. The combination of numerous axes to be controlled in real time and process-specific parameters stored in the sequence control previously required extensive special solutions.

With the MAC-8, Rexroth offers a multi-axis control which makes things much easier in such applications. The MAC-8 has an impressive central modular concept. It enables full access to all process variables as well as actuators and sensors in real time.

Brochure MAC-8