×

Duplex filters / inline filters switchable


Duplex filters are used in hydraulic systems for separating solid materials from the hydraulic fluids and lubricating oils. They are intended for installation into piping. The filter element can be changed without any operational interruption.

  • Size 0045 … 1000
  • Max. operating pressure 100 bar
  • Flow, max. 1570 l/min
  • Operating temperature -10 … +100 °C
  • Size 2500 … 7500
  • Max. operating pressure 16 bar
  • Flow, max. 12000 l/min
  • Operating temperature -10 … +90 °C
  • Size 0040 … 0400
  • Max. operating pressure 160 bar
  • Flow, max. 135 l/min
  • Operating temperature -10 … +100 °C
  • Size according to DIN 24550: 0040 ... 1000;
    Additional sizes: 0130, 0150
  • Nominal pressure 400 bar
  • Connection up to SAE 2" 6000 psi
  • Operating temperature -10 … +100 °C
  • Size 0015 … 0630
  • Max. operating pressure 40 bar
  • Flow, max. 950 l/min
  • Operating temperature -10 … +100 °C
  • Size according to DIN 24550: 0400 ... 1001;
    Additional sizes: 0120 ... 0274
  • Nominal pressure 40 bar
  • Connection up to SAE 4" 3000 psi
  • Operating temperature -10 … +100 °C
  • Size according to DIN 24550: 0400 ... 1000;
    Additional sizes: 2000, 2500
  • Nominal pressure 50 bar
  • Port up to SAE 4" 207 bar
  • Operating temperature -10 … +100 °C
  • Size 0040 … 0400
  • Max. operating pressure 50 bar
  • Flow, max. 135 l/min
  • Operating temperature -10 … +100 °C
  • Size according to DIN 24550: 0063 ... 0250;
    Additional sizes: 0130, 0150
  • Nominal pressure 63 bar
  • Connection up to SAE 2" 3000 psi
  • Operating temperature -10 … +100 °C


Subject to change, status 2019-07-04 12:02:54