×

Inline filters


Inline filters are used in hydraulic systems for separating solid materials from the hydraulic fluids and lubricating oils. They are intended for attachment in pipelines.

  • Size 0040 … 0400
  • Max. operating pressure 50 bar
  • Flow, max. 300 l/min
  • Connection G 3/4, G 3/4, G 3/4, G 1, G 1, G 1 1/2, G 1 1/2, G 1 1/2
  • Operating temperature -10 … +100 °C
  • Size 0040 … 0400
  • Max. operating pressure 110 bar
  • Flow, max. 300 l/min
  • Connection G 3/4, G 1, G 1, G 1, G1 1/4, G1 1/2, G1 1/2, G1 1/2
  • Operating temperature -10 … +100 °C
  • Size according to DIN 24550: 0040 … 0400
  • additional sizes: 0130, 0150
  • Nominal pressure 250 bar
  • Connection up to G1 1/2; SAE 1 1/2; SAE 24
  • Operating temperature -10 … +100 °C
  • Size 0040 … 1000
  • Max. operating pressure 350 bar
  • Flow, max. 650 l/min
  • Connection G 1/2, G 1, G 1, G1 1/4, G1 1/4, G1 1/2, G1 1/2, G1 1/2, G2, G2
  • Operating temperature -10 … +100 °C
  • Size 0040, 0063, 0100, 0160, 0250, 0400, 0630, 1000, 0160…7, 0250…7, 0400…7, 0630…7, 1000…7, 0160…9, 0250…9, 0400…9, 0630…9, 1000…9
  • Max. operating pressure 450 bar
  • Flow, max. 515 l/min
  • Connection G 1/2, G1 1/2, G1 1/2, G1 1/2, G2, G2, G1 1/2, G1 1/2, G1 1/2, SAE 2", SAE 2 1/2", G1 1/2, G1 1/2, G1 1/2, SAE 2", SAE 2 1/2"
  • Operating temperature -10 … +100 °C
  • Size 0045 … 1000
  • Max. operating pressure 40 bar
  • Flow, max. 2360 l/min
  • Connection SAE 2", 3000 psi, SAE 2", 3000 psi, SAE 3", 3000 psi, SAE 4", 3000 psi, SAE 4", 3000 psi, SAE 2", 3000 psi, SAE 2", 3000 psi, SAE 3", 3000 psi, SAE 3", 3000 psi, SAE 4", 3000 psi
  • Operating temperature -10 … +100 °C
  • Size 0045 … 0630
  • Max. operating pressure 100 bar
  • Flow, max. 1355 l/min
  • Connection SAE 2", 3000 psi, SAE 2", 3000 psi, SAE 3", 3000 psi, SAE 2", 3000 psi, SAE 2", 3000 psi, SAE 3", 3000 psi, SAE 3", 3000 psi
  • Operating temperature -10 … +100 °C
  • Size 2500 … 7500
  • Max. operating pressure 16 bar
  • Flow, max. 11800 l/min
  • Connection DN125, DN150, DN150, DN200, DN200, DN250, DN250, DN300
  • Operating temperature -10 … +100 °C

Subject to change, status 2019-05-11 05:15:24