We offer prefabricated control blocks and press modules, as well as customized solutions tailored to your technical requirements. On request, we design and manufacture individual manifolds. Here, Rexroth sets standards and holds the world record with a 28-tons control block.
Manifolds
- Size 40, 71, 180, 355
- Component series 1X
- Maximum operating pressure 350 bar
- Maximum flow 600 l/min
- Size 10, 16, 25, 32, 35
- Component series 7X
- Maximum operating pressure 350 bar
- Maximum flow 2000 l/min
- Hydraulic control for downstroke piston
- Size 06, 10
- Component series 1X
- Maximum operating pressure 315 bar
- Maximum flow 80 l/min
- Hydraulic control for downstroke piston
- Size 10, 16, 25, 32
- Component series 1X
- Maximum operating pressure 315 bar
- Maximum flow 800 l/min
- Hydraulic control for die cushion
- D03 (Size 6), Parallel Circuit Normal Flow
- D03 (Size 6), Parallel Circuit High Flow
- D05 (Size 10), Parallel Circuit Normal Flow
- D05 (Size 10), Parallel Circuit Extra High Flow with X & Y Ports
- D07 (Size 16), Parallel Circuit Normal Flow
- D03 (Size 6), Parallel Circuit Normal Flow