Modular plate systems are modular block systems for set-up of controls in a compact construction, ready for connection. They can be realized individually from different modules and additional vertical stackings.
Modular plate systems
- Component series 1X
- Maximum operating pressure 500 bar
- Component series 1X
- Maximum operating pressure 350 bar
- Component series 1X
- Maximum operating pressure 315 bar
- Nominal flow 50 l/min, 200 l/min
- Frame size A and B