Sandwich plates with porting pattern according to DIN 24340 form A and ISO 4401 in nominal sizes 6 to 22.
Sandwich plates
- Size 6
- Maximum operating pressure 315 bar
- Size 10
- Maximum operating pressure 315 bar
- Size 16
- Maximum operating pressure 315 bar
- Size 22
- Maximum operating pressure 315 bar
- Size 6
- Maximum operating pressure 210 bar
- Nominal flow 25 l/min
- Size 10
- Maximum operating pressure 315 bar
- Nominal flow 60 l/min
- Size 16
- Maximum operating pressure 315 bar
- Nominal flow 160 l/min
- Tapping Plate, D03 (Size 6)
- Tapping Plate, D05 (Size 10)