Our Hägglunds direct drive hydraulic motors stand for unparalleled quality and reliability. Moreover, innovation at Bosch Rexroth is inspired by our clients’ challenges and our goal is to deliver to them products that exceed performance and reliability expectations.
Find your product
Radial piston motors
- Size 7 … 210
- Displacement 1256 … 13200 cm³/rev
- Specific torque 20 … 210 Nm/bar
- Maximum operating pressure 350 bar
- Size 80 … 840
- Displacement 5024 … 52800 cm³/rev
- Specific torque 80 … 840 Nm/bar
- Maximum operating pressure 350 bar
- Size 240 … 1120
- Displacement 15100 … 70400 cm³/rev
- Specific torque 240 … 1120 Nm/bar
- Maximum operating pressure 350 bar
- Size 03300 … 38000
- Displacement 3325 … 38000 cm³/rev
- Specific torque 53 … 605 Nm/bar
- Nominal speed 25 … 100 rpm
- Maximum operating pressure 320 bar