Hägglunds CBm radial piston motors

Marginal Column


Get in contact with your Hägglunds expert.


Empowering possibilities

When it comes to production, everyone wants more. But these days there’s less of everything else: from available time to the energy and resources for the job. With the Hägglunds CBm direct drive from Bosch Rexroth, the equation is easier to solve.

The Hägglunds CBm packs 50 % more torque into a motor that’s smaller and 50 % lighter than its predecessor. That gives it the world’s highest torque-to-weight ratio. Even so, it has all the advantages you’d expect from a direct drive. Full torque from zero, protection from shock loads and fourquadrant operation are part of the same small package.

Put simply, the Hägglunds CBm does more with less – and lets you do the same. From industry to offshore, you can handle more work with less space, less energy and less weight on the driven shaft.

That means greater productivity with a smaller footprint. And that’s an ingenious solution.

Key Hägglunds CBm features

Bosch Rexroth hydraulics technology is counted on worldwide to deliver outstanding performance in industrial and mobile applications. As the technology leader, we refine each system to incorporate the quality and capabilities you need to help maximize your system performance:

  • Small footprint (total occupied area)
  • High starting torque
  • 4-Quadrant drive
  • Dynamic brake
  • Constant torque throughout speed range
  • Frequent start/stop capacity

Maximum intermittent torque and speed

Choose from five Hägglunds CBm models to match your torque and speed requirements.


Service for Hägglunds systems

Bosch Rexroth backs its Hägglunds drive technology with expert service and maintenance programs. Available exclusively through Bosch Rexroth, our Hägglunds service offerings feature quick assistance from certified service specialists, genuine Hägglunds spare parts, state-of-the-art techniques, inspection methods and tools.