×

Flow control valves


Flow control valves are used to maintain a constant flow, independent of pressure and temperature.

  • Size 6
  • Component series 3X
  • Maximum operating pressure 315 bar
  • Maximum flow 32 l/min
  • Size 6
  • Component series 3X
  • Maximum operating pressure 315 bar
  • Maximum flow 32 l/min
  • Size 6
  • Component series 3X
  • Maximum operating pressure 315 bar
  • Maximum flow 32 l/min
  • Size 10, 16
  • Component series 3X
  • Maximum operating pressure 315 bar
  • Maximum flow 160 l/min
  • Size 10, 16
  • Component series 3X
  • Maximum operating pressure 315 bar
  • Maximum flow 160 l/min
  • Size 10, 16
  • Component series 3X
  • Maximum operating pressure 315 bar
  • Maximum flow 160 l/min
  • Size 10, 6
  • Component series 1X
  • Maximum operating pressure 315 bar
  • Maximum flow 60 l/min
  • Size 6
  • Component series 2X
  • Maximum operating pressure 315 bar
  • Maximum flow 32 l/min


Subject to change, status 2019-05-11 02:38:24