Where active cooling is required to remove heat caused by losses in hydraulic systems that are in continuous operation.
×
Filter units
- Component series 2X
- Electric motor frame size 71M … 112M
- Maximum operating pressure 10 bar
- With gerotor pump or external gear pump
- With low-pressure inline filter
- Component series 1X
- Electric motor frame size 90S … 132S
- Maximum operating pressure 10 bar
- With gerotor pump or external gear pump
- With low-pressure inline filter
- Component series 4X
- Electric motor frame size 90S … 132S
- Maximum operating pressure 10 bar
- With gerotor pump, external gear pump SILENCE PLUS or screw spindle pump
- With low-pressure inline filter
- With plate heat exchanger
Subject to change, status 2018-08-29 19:50:20