Power Units

  • Energy efficient hydraulic power units from Bosch Rexroth Energy saving power units for industry from Bosch Rexroth
    Compact Unit CPM-MT

    At Bosch Rexroth, we are the global leader in the design and manufacture of hydraulic control valves for industrial and mobile applications.

  • Energy efficient hydraulic power units from Bosch Rexroth Energy saving power units for industry from Bosch Rexroth
    Metallurgy Power Unit

    Our extensive experience and know how in intelligent connected hydraulics is the key to increasing your operation’s efficiency, productivity and competitiveness.

Content

Maximum power, minimum energy consumption

Bosch Rexroth gives you energy efficient power units that are silent and reliable: You specify the boundary conditions for your task, we engineer the perfectly matching, hydraulic power unit – from efficient compact power units through to project-specific units with tank capacities of up to 75,000 liters.

The power unit is the heart of every hydraulic system and has a decisive influence on its productivity and efficiency. That’s why you need to rely on the know-how of the world’s leading industrial hydraulic power unit specialists at Rexroth right from the start of your project. Our experts combine the experience gained in many thousands of applications in all industrial sectors.

With their intelligent components and modules, they provide sufficient power in injection moulding machines and steel-works and set the most famous stages of the world in motion.

Rexroth power units provide low operating costs and a minimal CO2 footprint thanks to the highest energy efficiency. At the same time, we systematically reduce noise emission and make sure that your system complies with all safety standards. We utilize the advantages of the largest hydraulics construction kit in the world and mainly use standard components from series production.

Rexroth hydraulic power units always offer you the perfect combination of power in line with demand – whenever you need it – and the lowest energy consumption.

 
 

Bosch Rexroth: leading the way towards Industry 4.0

One of the driving forces behind the integration of hydraulics into Industry 4.0 is Bosch Rexroth. As early as the start of the 90s, the drive and control specialist introduced the first electro-hydraulic linear axes with decentralized intelligence to the market, one of the clearly defined requirements of automation technology. Bosch Rexroth has continued to apply this development, allowing hydraulic solutions to be quickly networked and optimally calibrated online to meet individual requirements.

Variable speed pumps open up additional options in the area of decentralized intelligence, combining all the advantages of electrical engineering with hydraulics. The drives in the Sytronix family generate flow as needed and reduce power consumption, resulting in lower system costs and increased flexibility.

Other basic requirements for Industry 4.0 include standardized communication protocols. Bosch Rexroth supports all current real-time protocols such as Sercos, EtherCAT, Ethernet IP, PROFINET RT, and VARAN on one piece of hardware allowing system integration regardless of manufacturer.

Connecting hydraulics via Ethernet unlocks all remote diagnostics and remote maintenance options. With the proper authorization, technicians can query data regardless of their physical location or change parameters online.

When combined with electronics, software and open standards, hydraulics integrates perfectly into Industry 4.0 concepts.