Our Solutions

Tailored and reliable power unit solutions
Content

Increase service life, reduce total cost

Bosch Rexroth power unit solutions are tailored and reliable. Mature, state of the art, large-series components and complete function assemblies increase service life and reduce total cost of ownership.

For power unit construction we use the world’s most comprehensive hydraulics construction kit. Our Rexroth intelligent components and modules cover all requirements in fine gradations from the compact small power unit to large systems all manufactured at Industry 4.0 standards. Bosch Rexroth easy to install power units combines components from our modular product range to form efficient function groups. Hydraulic manifolds or accumulator stations assembled on this basis can also easily be extended or adapted to new tasks after commissioning.

 
 

Standard power units

Standard power packs with fixed displacement output are available for quick delivery of compact and high quality units designed for industrial hydraulics applications.

Silent Power Units

The trend is clear: Regulations for machine building and plant construction stipulate increasingly lower limits for noise emission.

Clamping and Drive Modules

The IH15A control modules for the clamping and drive module serve the realization of complete hydraulic controls which can be fitted individually.

 

Motor/Pump Assemblies

Rexroth can provide creative and unique designs to meet your space restrictions or technical needs with a timely and cost-effective solution.

Accumulator stations

Standard power unit modules are available to be combined into a “custom” system or separately for incorporation into your drive or application.

Filter cooling Circuits

Where active cooling is required to remove heat caused by losses in hydraulic systems that are in continuous operation.

 

Power unit accessories

Standard hydraulics power unit modules are available to be combined into a “custom” system or separately for incorporation into your drive or application.