×

Standard power units


Rexroth hydraulic power units always offer you the perfect combination of power in line with demand – whenever you need it – and lowest energy consumption.

  • Tank size 2000 ... 12500 l
  • Pressure ratings 160, 210 und 315 bar
  • Displacement 345 ... 2160 l/min
  • Cut down engineering to 5 days
  • Tank sizes up to 75,708.24 liters
  • Available Turnkey or ETO, to your specifications
  • Complete system designs including piping
  • Standards, regulations and international certifications are tested and verified in the factory
  • Tank sizes from 18.927 to 757.082 liters
  • Maximum operating pressure 275.79 bar
  • Maximum flow 246.05 l/min
  • Power 0.74 to 55.16 kW
  • Large selection set of starters, valves, manifolds, and other accessories
  • Fixed displacement. Designed for Industrial Applications.
  • Tank size 9.46 … 75.71 l
  • Maximum operating pressure 207 bar
  • Variable displacement. Designed for Industrial Applications.
  • Tank size 75.71 … 378.54 l
  • Maximum operating pressure 207 bar


Subject to change, status 2021-06-25 14:06:23