×

Directional high-response cartridge valve, pilot-operated, with integrated electronics and analog or field bus interface

2WRCE; 2WRCF


  • Size 32 … 50
  • Component series 4X
  • Maximum operating pressure 420 bar
  • Maximum flow 6400 l/min
  • Nominal flow 850 … 2700 l/min
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Electrical connection
Dimensions
Project planning information
Downloads
Accessories
Ordering codes
Addresses

Subject to change, status 2020-06-24 08:05:55