×

Directional servo-valves


Directional servo-valves are hydraulically pilot operated 2-stage or 3-stage directional valves. Because of their high dynamics they are used predominantly for the closed-loop controls of position, force or pressure, and velocity. Bosch Rexroth hydraulic servo-valves lead in controlling pressure, flow or position.

  • Size 6
  • Component series 2X
  • Maximum operating pressure 315 bar
  • Maximum flow 48 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: II 3G
  • Type of protection: Ex ic IIC T4 Gc according to EN IEC 60079-0 / EN 60079-11 and IEC 60079-0 / IEC 60079-11
  • Size 10
  • Component series 5X
  • Maximum operating pressure 315 bar
  • Maximum flow 180 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: II 2G
  • Types of protection of the valve:
    Ex db IIB T4 Gb according to EN IEC 60079-0 / EN 60079-1 and IEC 60079-0 / IEC 60079-1
  • Size 10
  • Component series 5X
  • Maximum operating pressure 315 bar
  • Maximum flow 180 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: II 1G
  • Type of protection: Ex ia IIC T4 Ga according to EN 60079-0 / EN 60079-11
  • Size 10
  • Component series 5X
  • Maximum operating pressure 315 bar
  • Maximum flow 180 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: II 3G
  • Type of protection: Ex ic IIC T4 Gc according to EN IEC 60079-0 / EN 60079-11 and IEC 60079-0 / IEC 60079-11
  • Size 10
  • Component series 5X
  • Maximum operating pressure 315 bar
  • Maximum flow 180 l/min
  • For potentially explosive areas
  • Application range according to article 505, NEC ®
    – IS class I, zone 0, AEx ia IIC T4
    – NI class I, zone 2
    – Ambient temperature range -20 °C ≤ Ta ≤ +60 °C
  • Size 10
  • Component series 5X
  • Maximum operating pressure 315 bar
  • Maximum flow 180 l/min
  • For potentially explosive areas
  • Application range according to article 505, NEC ®
    – IS class I, zone 0, AEx ia IIC T4
    – NI class I, zone 2
    – Ambient temperature range -20 °C ≤ Ta ≤ +60 °C
  • Size 10
  • Component series 5X
  • Maximum operating pressure 315 bar
  • Maximum flow 180 l/min
  • For potentially explosive areas
  • Application range according to article 505, NEC ®
    – IS class I, zone 0, AEx ia IIC T4
    – NI class I, zone 2
    – Ambient temperature range -20 °C ≤ Ta ≤ +60 °C
  • Size 10
  • Component series 5X
  • Maximum operating pressure 315 bar
  • Maximum flow 180 l/min
  • For potentially explosive areas
  • Application range according to article 505, NEC ®
    – IS class I, zone 0, AEx ia IIC T4
    – NI class I, zone 2
    – Ambient temperature range -20 °C ≤ Ta ≤ +60 °C
  • Size 10
  • Component series 5X
  • Maximum operating pressure 315 bar
  • Maximum flow 180 l/min
  • For potentially explosive areas
  • Application range according to article 505, NEC ®
    – IS class I, zone 0, AEx ia IIC T4
    – NI class I, zone 2
    – Ambient temperature range -20 °C ≤ Ta ≤ +60 °C

Subject to change, status 2019-09-07 12:18:03